Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axypet® 50 - 300 µL, 12 Channel Pipettor
Product NumberAP-12-300
Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Each channel of the pipettor has an individual, precision piston assembly to ensure accuracy and reproducibility from one pipetting series to the next
- Tip manifold rotates 360°
- Shafts withdraw when pressed against a row of tips
- Each shaft moves independently, minimizing jamming of tips
- Micrometer is continuously adjustable for selection of whole or fractional volumes
- Accuracy (Min/Max): ±1.6/±1.0%
- Precision (Min/Max): ±1.5/±0.6%
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$587.55 per case
Added to Your Shopping Cart
Details
| Product Number | AP-12-300 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Channels | 12 |
| Tip Type | 300 µL |
Specifications Documents
Compatible Accessories