Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axypet® 50-250 µL Single-channel Pipettor
Product NumberAP-250
Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty Turn -to- fix adjustable tip ejector
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Accuracy (Min/Max): ±1.0/±0.6%
- Precision (Min/Max): ±0.4/±0.3%
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1.676,40 kr. per case
Added to Your Shopping Cart
Details
| Product Number | AP-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Channels | 1 |
| Tip Type | 300 µL |
Specifications Documents
Compatible Accessories
Axygen® Universal Linear Stand for Four Pipettors, Transparent
AP-USD4Out of Stock
108,02 $ per case