Axygen® Axypet® 0.5-10 µL, 8 Channel Pipettor, ISO17025, Calibration 3x10
Product NumberAP-8-10-STD
(This is the suggested replacement for AP-8-10-STD.)
- Pre-Calibrated Pipettor delivered with ISO 17025 Certificate)
- Test Procedure: 10 measurements at 3 volumes (nominal volume, 50% of nominal volume, 10% of nominal volume or minimal volume)
Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Each channel of the pipettor has an individual, precision piston assembly to ensure accuracy and reproducibility from one pipetting series to the next
- Tip manifold rotates 360°
- Shafts withdraw when pressed against a row of tips
- Each shaft moves independently, minimizing jamming of tips
- Micrometer is continuously adjustable for selection of whole or fractional volumes
- Accuracy (Min/Max): ±10.0/±2.0%
- Precision (Min/Max): ±8.0/±1.2%
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | AP-8-10-STD |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Channels | 8 |
| Tip Type | 10 µL |
Specifications Documents
Compatible Accessories