text.skipToContent text.skipToNavigation

Axygen® Axypet® 50-300 µL, 8 Channel Pipettor, ISO17025, Calibration 3x10

Product NumberAP-8-300-STD

E-mail

(This is the suggested replacement for AP-8-300-STD.)


  • Pre-Calibrated Pipettor delivered with ISO 17025 Certificate)
  • Test Procedure: 10 measurements at 3 volumes (nominal volume, 50% of nominal volume, 10% of nominal volume or minimal volume)

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    Contact Customer Service
    Server Error Page | Life Sciences Japan Business Site | Corning
    text.skipToContent text.skipToNavigation

    We're sorry that the page you requested cannot be displayed right now.

    We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
    Thank you for your patience while we resolve this issue. Please check back with us soon.

    Reference token: a19491ad-7db2-4596-b0b4-2ae58081bd4d

    Details
    Product Number   AP-8-300-STD
    Qty./Pk   1 / Pk  
    Qty./Cs   1 / Cs  
    Brand   Axygen®  
    Channels   8  
    Tip Type   300 µL  
    Specifications Documents