Axygen® Axypet® 5-50 µL, 8 Channel Pipettor
产品编号AP-8-50
Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Each channel of the pipettor has an individual, precision piston assembly to ensure accuracy and reproducibility from one pipetting series to the next
- Tip manifold rotates 360°
- Shafts withdraw when pressed against a row of tips
- Each shaft moves independently, minimizing jamming of tips
- Micrometer is continuously adjustable for selection of whole or fractional volumes
- Accuracy (Min/Max): ±4.0/±1.6%
- Precision (Min/Max): ±2.5/±0.6%
选择康宁 EcoChoice™ 产品,助力您的实验室可持续发展。认准 EcoChoice 叶片标识,轻松识别具有特定环境属性的产品,包括使用再生材料、采用可再生能源、通过工艺强化提升效率,以及从源头减少资源使用等。
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | AP-8-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Channels | 8 |
| Tip Type | 200 µL |
| Feature | Reusable |
产品规格文件
Compatible Accessories