Corning® Gosselin™ Blender Bag, 400 mL, No Filter, PE, Sterile, 50/Bag, 500/Box, 2500/Case
Product NumberSM2-01
- Polyethylene (PE) bags
- 80 to 3500 mL
- With or without filter
- Traceability on each filter bag
- Sterile
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | SM2-01 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 2500 / Cs |
| Brand | Corning® |
| Application | Food and Beverage Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.979441
- Quality Certificate - Lot No.970018
- Quality Certificate - Lot No.962514
- Quality Certificate - Lot No.961064
- Quality Certificate - Lot No.938072
- Quality Certificate - Lot No.933355
- Quality Certificate - Lot No.928854
- Quality Certificate - Lot No.927745
- Quality Certificate - Lot No.925523
- Quality Certificate - Lot No.924397
- Quality Certificate - Lot No.923150
- Quality Certificate - Lot No.919908
- Quality Certificate - Lot No.919387
- Quality Certificate - Lot No.915075
- Quality Certificate - Lot No.912587
- Quality Certificate - Lot No.908696
- Quality Certificate - Lot No.907389
- Quality Certificate - Lot No.897865
- Quality Certificate - Lot No.897119
- Quality Certificate - Lot No.897118
- Quality Certificate - Lot No.892894
- Quality Certificate - Lot No.865404
- Quality Certificate - Lot No.863962
- Quality Certificate - Lot No.859524
- Quality Certificate - Lot No.858738
- Quality Certificate - Lot No.856374
- Quality Certificate - Lot No.854665
- Quality Certificate - Lot No.854657
- Quality Certificate - Lot No.847158
- Quality Certificate - Lot No.837241