Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 3L Beaker with Handle and Spout
Product Number1010

A sturdy, molded glass handle is secured to this 3L beaker by a stainless steel strap which fits into a recess in the beaker wall. Hot liquids can be handled easily and safely.
Added to Your Shopping Cart
Details
Product Number | 1010 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Beaker Style | Handle |
Height | 213 mm (approx.) |
O.D. | 155 mm (approx.) |
Specifications Documents