text.skipToContent text.skipToNavigation

PYREX® 1L Double Spout, Double Pour Beakers, Graduated

Product Number6480-1L

E-mail
These 1L beakers are graduated in both fluid ounces and milliliters. The graduations are approximate only. These blown graduates, of substantial weight for greater mechanical strength, are ideal for measuring hot solutions. (Because of their heavy walls, they should not be subjected to direct contact with the heat source.)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 514bebb0-35d8-4ee0-8657-ed727d3f20f7

Details
Product Number   6480-1L
Qty./Pk   1 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Capacity   1 L  
Beaker Style   Double spout  
Graduation Increment   50 mL  
Height   190 mm (approx.)  
O.D.   102 mm (approx.)  
Graduation Range   50 - 1000 mL  
Specifications Documents