Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Griffin Low Form 150 mL Beaker, Graduated
Product Number1000-150
150 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960. For PYREX® beaker covers, see Catalog No. 9985.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 1000-150 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | PYREX® |
| Capacity | 150 mL |
| Beaker Style | Griffin |
| Graduation Increment | 10 mL |
| Height | 86 mm (approx.) |
| O.D. | 57 mm (approx.) |
| Graduation Range | 20 mL - 140 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725042
- Quality Certificate - Lot No.20625025
- Quality Certificate - Lot No.16725010
- Quality Certificate - Lot No.13225058
- Quality Certificate - Lot No.05525017
- Quality Certificate - Lot No.00625053
- Quality Certificate - Lot No.34624039
- Quality Certificate - Lot No.29824037
- Quality Certificate - Lot No.18624007
- Quality Certificate - Lot No.10024037
- Quality Certificate - Lot No.04024019
- Quality Certificate - Lot No.01124049
- Quality Certificate - Lot No.34023019
- Quality Certificate - Lot No.24423020
- Quality Certificate - Lot No.23723047
- Quality Certificate - Lot No.19223070
- Quality Certificate - Lot No.16723055
- Quality Certificate - Lot No.01823066
- Quality Certificate - Lot No.33522066
- Quality Certificate - Lot No.32122039
- Quality Certificate - Lot No.27622079
- Quality Certificate - Lot No.24522032
- Quality Certificate - Lot No.22322045
- Quality Certificate - Lot No.12322052
- Quality Certificate - Lot No.06022042
- Quality Certificate - Lot No.05722048
- Quality Certificate - Lot No.33621026
- Quality Certificate - Lot No.26621025
- Quality Certificate - Lot No.21721027