Corning® 250 mL Beaker with Handle and Spout, Polypropylene
Product Number1015P-250
Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
| Product Number | 1015P-250 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Graduation Increment | 5 mL |
| Height | 115 mm (approx.) |
| O.D. | 77 mm (approx.) |
Specifications Documents