Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Reusable Plastic Low Form 100 mL Beaker, Polypropylene, Graduated
Product Number1000P-100

Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
Product Number | 1000P-100 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 100 mL |
Beaker Style | Griffin |
Graduation Increment | 20 mL |
Height | 71 mm (approx.) |
O.D. | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27524001
- Quality Certificate - Lot No.14324001
- Quality Certificate - Lot No.25023001
- Quality Certificate - Lot No.34722001
- Quality Certificate - Lot No.24322001
- Quality Certificate - Lot No.15422001
- Quality Certificate - Lot No.00322001
- Quality Certificate - Lot No.30621001
- Quality Certificate - Lot No.24921001
- Quality Certificate - Lot No.16021001
- Quality Certificate - Lot No.12121212
- Quality Certificate - Lot No.06221001
- Quality Certificate - Lot No.02220001
- Quality Certificate - Lot No.22519001
- Quality Certificate - Lot No.14219001
- Quality Certificate - Lot No.12619001
- Quality Certificate - Lot No.02219001
- Quality Certificate - Lot No.26918001
- Quality Certificate - Lot No.33817001
- Quality Certificate - Lot No.27017001
- Quality Certificate - Lot No.09617001
- Quality Certificate - Lot No.31216001
- Quality Certificate - Lot No.13016001
- Quality Certificate - Lot No.06816001
- Quality Certificate - Lot No.33415001
- Quality Certificate - Lot No.11915001
- Quality Certificate - Lot No.07114001
- Quality Certificate - Lot No.04114001
- Quality Certificate - Lot No.08413001
- Quality Certificate - Lot No.02513001