Corning® Reusable Plastic Low Form 400 mL Beaker, Polypropylene, Graduated
Product Number1000P-400
Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
| Product Number | 1000P-400 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 400 mL |
| Beaker Style | Griffin |
| Graduation Increment | 100 mL |
| Height | 109 mm (approx.) |
| O.D. | 77 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01926001
- Quality Certificate - Lot No.26125001
- Quality Certificate - Lot No.21125001
- Quality Certificate - Lot No.26024001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.32522001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.24822001
- Quality Certificate - Lot No.15022001
- Quality Certificate - Lot No.34021001
- Quality Certificate - Lot No.20021001
- Quality Certificate - Lot No.04821001
- Quality Certificate - Lot No.01221001
- Quality Certificate - Lot No.02920001
- Quality Certificate - Lot No.18619001
- Quality Certificate - Lot No.16319001
- Quality Certificate - Lot No.31218001
- Quality Certificate - Lot No.17018001
- Quality Certificate - Lot No.16318001
- Quality Certificate - Lot No.00818001
- Quality Certificate - Lot No.24217001
- Quality Certificate - Lot No.20217001
- Quality Certificate - Lot No.05117001
- Quality Certificate - Lot No.32716001
- Quality Certificate - Lot No.27216001
- Quality Certificate - Lot No.23716001
- Quality Certificate - Lot No.18016001
- Quality Certificate - Lot No.08116001
- Quality Certificate - Lot No.04916001
- Quality Certificate - Lot No.28615001