
Corning® Reusable Plastic Low Form 600 mL Beaker, Polypropylene, Graduated
Product Number1000P-600

Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
Product Number | 1000P-600 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Capacity | 600 mL |
Beaker Style | Griffin |
Graduation Increment | 100 mL |
Height | 125 mm (approx.) |
O.D. | 89 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03525001
- Quality Certificate - Lot No.00725001
- Quality Certificate - Lot No.29724001
- Quality Certificate - Lot No.27424001
- Quality Certificate - Lot No.19424001
- Quality Certificate - Lot No.12824001
- Quality Certificate - Lot No.10624001
- Quality Certificate - Lot No.01224001
- Quality Certificate - Lot No.24823001
- Quality Certificate - Lot No.34322001
- Quality Certificate - Lot No.24222001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.35421001
- Quality Certificate - Lot No.27721001
- Quality Certificate - Lot No.15921001
- Quality Certificate - Lot No.04021001
- Quality Certificate - Lot No.02220001
- Quality Certificate - Lot No.34519001
- Quality Certificate - Lot No.17819001
- Quality Certificate - Lot No.14119001
- Quality Certificate - Lot No.26818001
- Quality Certificate - Lot No.19818001
- Quality Certificate - Lot No.33517001
- Quality Certificate - Lot No.26817001
- Quality Certificate - Lot No.21917002
- Quality Certificate - Lot No.21917001
- Quality Certificate - Lot No.12317001
- Quality Certificate - Lot No.09417001
- Quality Certificate - Lot No.03917001
- Quality Certificate - Lot No.27016001