Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ Griffin Low Form 250 mL Beaker, Double Scale, Graduated
Product Number70000-250

Learn More

(This is the suggested replacement for 1005-250)
250 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 250 mL beaker is designed to ASTM E-960.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 70000-250 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Beaker Style | Griffin |
Graduation Increment | 25 mL |
Height | 95 mm (approx.) |
O.D. | 70 mm (approx.) |
Graduation Range | 25 mL - 200 mL |
- Quality Certificate - Lot No.05525051
- Quality Certificate - Lot No.30924040
- Quality Certificate - Lot No.26224134
- Quality Certificate - Lot No.21424008
- Quality Certificate - Lot No.20524064
- Quality Certificate - Lot No.15324028
- Quality Certificate - Lot No.13024019
- Quality Certificate - Lot No.11624006
- Quality Certificate - Lot No.03824327
- Quality Certificate - Lot No.34623235
- Quality Certificate - Lot No.28223047
- Quality Certificate - Lot No.19523037
- Quality Certificate - Lot No.15923004
- Quality Certificate - Lot No.12323012
- Quality Certificate - Lot No.02623714
- Quality Certificate - Lot No.31422051
- Quality Certificate - Lot No.24422024
- Quality Certificate - Lot No.23822043
- Quality Certificate - Lot No.16622013
- Quality Certificate - Lot No.12222002
- Quality Certificate - Lot No.11522029
- Quality Certificate - Lot No.04222029
- Quality Certificate - Lot No.27421003
- Quality Certificate - Lot No.26121016
- Quality Certificate - Lot No.18221048
- Quality Certificate - Lot No.15821044
- Quality Certificate - Lot No.11321081
- Quality Certificate - Lot No.24520004
- Quality Certificate - Lot No.28919073
- Quality Certificate - Lot No.22619028