Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL可重复使用塑料窄口洗瓶,低密度聚乙烯,带GL-25 PP螺旋盖
Product Number1300P-250
这种洗瓶由低密度聚乙烯制成,提供窄口和广口两种规格。瓶盖和分液管采用聚丙烯材质,有利于溶液回流。洗瓶的设计有助于最大程度避免瓶内液体形成湍流。
Added to Your Shopping Cart
Details
| Product Number | 1300P-250 |
| 数量/包 | 1 /包 |
| 数量/箱 | 12 /箱 |
| 品牌 | Corning® |
| 容量 | 250 mL |
| 瓶式样 | 称重 |
| 颈式样 | 短 |
| 顶部式样 | 标准锥形接头 |
| 底部形状 | 筒形 |
| 螺纹光洁度 | 25 |
| 瓶塞式样 | 中空玻璃 |
| 标准锥形接头 | 45/12 |
| 特性 | 可重复使用 |
| 高度 | 80 mm (近似值) |
| 外径 | 40 mm (近似值) |
| 重量 | 72 g (近似值) |
| 无菌 | 否 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725001
- Quality Certificate - Lot No.31922001
- Quality Certificate - Lot No.30722001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.05313001
- Quality Certificate - Lot No.26412001
- Quality Certificate - Lot No.Generic