Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case
Product Number430853

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Ribbed design provides twice the surface area with the same exterior dimensions.
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated for optimal cell attachment
- One piece seamless construction with printed graduations
- Printed lot numbers to aid in product traceability
- Sterilized by gamma radiation and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 430853 |
Qty./Pk | 5 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 1700 cm² |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Easy Grip |
Cap Material | High density polyethylene |
Cap Diameter | 48 mm |
Cap Color | Orange |
Graduations | No |
Feature | Disposable |
Sterile | Yes |
Recommended Medium Volume | 340 - 510 mL |
O.D. | 117 mm (approx.) |
Height | 271 mm (approx.) |
Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29524504
- Quality Certificate - Lot No.22924503
- Quality Certificate - Lot No.15124002
- Quality Certificate - Lot No.04324001
- Quality Certificate - Lot No.31523001
- Quality Certificate - Lot No.17122501
- Quality Certificate - Lot No.16822500
- Quality Certificate - Lot No.16422001
- Quality Certificate - Lot No.27021001
- Quality Certificate - Lot No.33820503
- Quality Certificate - Lot No.30320502
- Quality Certificate - Lot No.09320501
- Quality Certificate - Lot No.23819003
- Quality Certificate - Lot No.18919002
- Quality Certificate - Lot No.02319001
- Quality Certificate - Lot No.23518002
- Quality Certificate - Lot No.01718001
- Quality Certificate - Lot No.23417002
- Quality Certificate - Lot No.01117001
- Quality Certificate - Lot No.22916004
- Quality Certificate - Lot No.15316003
- Quality Certificate - Lot No.10316002
- Quality Certificate - Lot No.02816001
- Quality Certificate - Lot No.32315005
- Quality Certificate - Lot No.22615004
- Quality Certificate - Lot No.19515003
- Quality Certificate - Lot No.15415002
- Quality Certificate - Lot No.10315001
- Quality Certificate - Lot No.18914501
- Quality Certificate - Lot No.12214001