Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Reusable Phenolic GPI 24-410 Threaded Screw Cap with Rubber Liners
Product Number9999-241

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 24-410 threads and are provided with a glued-in white rubber liner.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9999-241 |
Qty./Pk | 36 / Pk |
Qty./Cs | 144 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 24 |
Color | Black |
Height | 18.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10425039
- Quality Certificate - Lot No.08325009
- Quality Certificate - Lot No.01425002
- Quality Certificate - Lot No.32124008
- Quality Certificate - Lot No.28524033
- Quality Certificate - Lot No.23224044
- Quality Certificate - Lot No.18324046
- Quality Certificate - Lot No.15724021
- Quality Certificate - Lot No.14224021
- Quality Certificate - Lot No.09224036
- Quality Certificate - Lot No.06124088
- Quality Certificate - Lot No.03724013
- Quality Certificate - Lot No.02924023
- Quality Certificate - Lot No.33923004
- Quality Certificate - Lot No.33123041
- Quality Certificate - Lot No.21323006
- Quality Certificate - Lot No.19223008
- Quality Certificate - Lot No.16423019
- Quality Certificate - Lot No.13723009
- Quality Certificate - Lot No.03023028
- Quality Certificate - Lot No.33522055
- Quality Certificate - Lot No.31122035
- Quality Certificate - Lot No.26522019
- Quality Certificate - Lot No.18522087
- Quality Certificate - Lot No.17922003
- Quality Certificate - Lot No.12222018
- Quality Certificate - Lot No.04522001
- Quality Certificate - Lot No.01122012
- Quality Certificate - Lot No.33521079
- Quality Certificate - Lot No.32421023