
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Phenolic GPI 40-400 Threaded Screw Cap with Rubber Liners
Product Number9999-40

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 40-400 threads and are provided with a glued-in white rubber liner.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9999-40 |
Qty./Pk | 72 / Pk |
Qty./Cs | 72 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 40 |
Color | Black |
Height | 12,5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12225040
- Quality Certificate - Lot No.09525015
- Quality Certificate - Lot No.06025043
- Quality Certificate - Lot No.01025004
- Quality Certificate - Lot No.35124053
- Quality Certificate - Lot No.31424022
- Quality Certificate - Lot No.22724494
- Quality Certificate - Lot No.20524010
- Quality Certificate - Lot No.15624017
- Quality Certificate - Lot No.09224065
- Quality Certificate - Lot No.06124089
- Quality Certificate - Lot No.03724007
- Quality Certificate - Lot No.00324005
- Quality Certificate - Lot No.31723003
- Quality Certificate - Lot No.28923013
- Quality Certificate - Lot No.16423085
- Quality Certificate - Lot No.12223043
- Quality Certificate - Lot No.10123048
- Quality Certificate - Lot No.03223179
- Quality Certificate - Lot No.02323006
- Quality Certificate - Lot No.33622049
- Quality Certificate - Lot No.31122003
- Quality Certificate - Lot No.30122035
- Quality Certificate - Lot No.24422032
- Quality Certificate - Lot No.22122025
- Quality Certificate - Lot No.18722036
- Quality Certificate - Lot No.15922022
- Quality Certificate - Lot No.12222056
- Quality Certificate - Lot No.09422009
- Quality Certificate - Lot No.07522063