Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellSTACK 6in Tube Female MPC Connector
Product Number11757
- 33mm threaded filling cap fits all Corning CellSTACK Culture Chambers
- Female MPC connected to barbed cap with 6” of 3/8” ID chemically resistant, heat sealable, flexible tubing
- SAL 10⁻⁶
Added to Your Shopping Cart
Details
| Product Number | 11757 |
| 数量/包 | 1 /包 |
| 数量/箱 | 5 /箱 |
| 品牌 | Corning® |
| 盖式样 | 螺旋盖 |
| 盖材料 | 高密度聚乙烯 |
| 盖直径 | 33 mm |
| 盖颜色 | 橙色 |
| 无菌 | 是 |
| Sterile Details | SAL 10⁻⁶ |
Specifications Documents