Corning® CellSTACK 24in Tube ASQ G Connector
产品编号11759
- 33mm threaded filling cap fits all Corning CellSTACK Culture Chambers
- AseptiQuick® G connected to barbed cap with 24" of 3/8" ID chemically resistant, heat sealable, flexible tubing
- SAL 10⁻⁶
已添加至购物车
详情
| 产品编号 | 11759 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Diameter | 33 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Sterile Details | SAL 10⁻⁶ |
产品规格文件