Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellSTACK Fill Accesssory Barbed Cap with 0.094" x 0.156" PVC Tubing and Female Luer with Plug
Product Number11829
- 33mm threaded cap
- .094" ID PVC Tubing
- SAL 10⁻⁶
Added to Your Shopping Cart
Details
| Product Number | 11829 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Diameter | 33 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Sterile Details | SAL 10⁻⁶ |
Specifications Documents