Corning® Disposable Phenolic GPI 13-415 Threaded Screw Cap with Rubber Liners
Product Number99999-13
These disposable Corning® caps are made from phenolic resin and are autoclavable at 121°C. Caps have GPI 13-415 threads and are provided with a white rubber liner.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€335.28 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 99999-13 |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Cap Color | Black |
| Thread Finish | 13 |
| Color | Black |
| Height | 13.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25325034
- Quality Certificate - Lot No.01125002
- Quality Certificate - Lot No.34124044
- Quality Certificate - Lot No.31924001
- Quality Certificate - Lot No.21624003
- Quality Certificate - Lot No.12324270
- Quality Certificate - Lot No.09324008
- Quality Certificate - Lot No.07524052
- Quality Certificate - Lot No.05024021
- Quality Certificate - Lot No.02924024
- Quality Certificate - Lot No.28923016
- Quality Certificate - Lot No.22223002
- Quality Certificate - Lot No.18423032
- Quality Certificate - Lot No.15323016
- Quality Certificate - Lot No.05123014
- Quality Certificate - Lot No.00923005
- Quality Certificate - Lot No.28322047
- Quality Certificate - Lot No.23922029
- Quality Certificate - Lot No.20922039
- Quality Certificate - Lot No.15422115
- Quality Certificate - Lot No.14322083
- Quality Certificate - Lot No.09422079
- Quality Certificate - Lot No.31621040
- Quality Certificate - Lot No.27821048
- Quality Certificate - Lot No.24421001
- Quality Certificate - Lot No.23521046
- Quality Certificate - Lot No.16821048
- Quality Certificate - Lot No.13821041
- Quality Certificate - Lot No.07721001
- Quality Certificate - Lot No.04921090