Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Disposable Phenolic GPI 18-415 Threaded Screw Cap with Rubber Liners
Product Number99999-18
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These disposable Corning® caps are made from phenolic resin and are autoclavable at 121°C. Caps have GPI 18-415 threads and are provided with a white rubber liner.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 99999-18 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 18 |
Color | Black |
Height | 17.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25424021
- Quality Certificate - Lot No.22224012
- Quality Certificate - Lot No.18524134
- Quality Certificate - Lot No.15324021
- Quality Certificate - Lot No.15024374
- Quality Certificate - Lot No.07224103
- Quality Certificate - Lot No.04624003
- Quality Certificate - Lot No.02324113
- Quality Certificate - Lot No.31723002
- Quality Certificate - Lot No.21923001
- Quality Certificate - Lot No.05323262
- Quality Certificate - Lot No.01723061
- Quality Certificate - Lot No.34322026
- Quality Certificate - Lot No.04122024
- Quality Certificate - Lot No.02222016
- Quality Certificate - Lot No.33521056
- Quality Certificate - Lot No.30521059
- Quality Certificate - Lot No.30221003
- Quality Certificate - Lot No.24921045
- Quality Certificate - Lot No.19721013
- Quality Certificate - Lot No.14421048
- Quality Certificate - Lot No.10421001
- Quality Certificate - Lot No.06121011
- Quality Certificate - Lot No.05021068
- Quality Certificate - Lot No.02121002
- Quality Certificate - Lot No.35020110
- Quality Certificate - Lot No.30720089
- Quality Certificate - Lot No.12720059
- Quality Certificate - Lot No.11120048
- Quality Certificate - Lot No.04320097