Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 25 mm Polypropylene Closure, Natural
Product Number26795-25
These Corning® natural polypropylene closures are designed for culture tubes and flasks with long rimless 25mm O.D. necks. Closure offers two positions: open for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination. Closures are autoclavable at 121°C.
Added to Your Shopping Cart
Details
| Product Number | 26795-25 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cap Style | Closure |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Fits Neck O.D. | 25 mm |
| Color | Natural |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18426045
- Quality Certificate - Lot No.15926011
- Quality Certificate - Lot No.12526272
- Quality Certificate - Lot No.32724021
- Quality Certificate - Lot No.30622007
- Quality Certificate - Lot No.28022006
- Quality Certificate - Lot No.34021004
- Quality Certificate - Lot No.05020012
- Quality Certificate - Lot No.34019010
- Quality Certificate - Lot No.20618014
- Quality Certificate - Lot No.20018012
- Quality Certificate - Lot No.19018015
- Quality Certificate - Lot No.10018010
- Quality Certificate - Lot No.24117008
- Quality Certificate - Lot No.01917012
- Quality Certificate - Lot No.27016018
- Quality Certificate - Lot No.14216010
- Quality Certificate - Lot No.15015012
- Quality Certificate - Lot No.06215011
- Quality Certificate - Lot No.32514010
- Quality Certificate - Lot No.12514009
- Quality Certificate - Lot No.33813008
- Quality Certificate - Lot No.21513008
- Quality Certificate - Lot No.18313010
- Quality Certificate - Lot No.14013015
- Quality Certificate - Lot No.07013010
- Quality Certificate - Lot No.34512008
- Quality Certificate - Lot No.15212007
- Quality Certificate - Lot No.23811015
- Quality Certificate - Lot No.09811012