Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 38 mm Polypropylene Closure, Orange
Product Number26796-38
These Corning® orange polypropylene closures are designed for culture tubes and flasks with long rimless 38mm O.D. necks. Closure offers two positions: open for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination. Closures are autoclavable at 121°C.
Added to Your Shopping Cart
Details
| Product Number | 26796-38 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cap Style | Closure |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Fits Neck O.D. | 38 mm |
| Color | Orange |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34724035
- Quality Certificate - Lot No.26824172
- Quality Certificate - Lot No.17022004
- Quality Certificate - Lot No.34020003
- Quality Certificate - Lot No.14019010
- Quality Certificate - Lot No.13517012
- Quality Certificate - Lot No.14316020
- Quality Certificate - Lot No.10215010
- Quality Certificate - Lot No.16014009
- Quality Certificate - Lot No.10013008
- Quality Certificate - Lot No.21012005
- Quality Certificate - Lot No.31611012
- Quality Certificate - Lot No.16511015
- Quality Certificate - Lot No.31810012
- Quality Certificate - Lot No.03210021
- Quality Certificate - Lot No.19509015
- Quality Certificate - Lot No.02709005
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32606012
- Quality Certificate - Lot No.25606009
- Quality Certificate - Lot No.24607014
- Quality Certificate - Lot No.17608012
- Quality Certificate - Lot No.13007012
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.09008010