
Corning® 38 mm Polypropylene Closure, Natural
Product Number26797-38
These Corning® natural polypropylene closures are designed for culture tubes and flasks with long rimless 38mm O.D. necks. Closure offers two positions: open for gas exchange or closed for humidified environment. Internal drip ring minimizes contamination. Closures are autoclavable at 121°C.
Added to Your Shopping Cart
Details
Product Number | 26797-38 |
Qty./Pk | 50 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Cap Style | Closure |
Cap Material | Polypropylene |
Cap Color | Natural |
Fits Neck O.D. | 38 mm |
Color | Natural |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24425025
- Quality Certificate - Lot No.22625037
- Quality Certificate - Lot No.20925019
- Quality Certificate - Lot No.11125080
- Quality Certificate - Lot No.05525010
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.33724080
- Quality Certificate - Lot No.26824178
- Quality Certificate - Lot No.23022006
- Quality Certificate - Lot No.32021004
- Quality Certificate - Lot No.24021002
- Quality Certificate - Lot No.05021001
- Quality Certificate - Lot No.25019014
- Quality Certificate - Lot No.08019012
- Quality Certificate - Lot No.26018010
- Quality Certificate - Lot No.35017015
- Quality Certificate - Lot No.27017012
- Quality Certificate - Lot No.01917010
- Quality Certificate - Lot No.26516012
- Quality Certificate - Lot No.02016001
- Quality Certificate - Lot No.20015001
- Quality Certificate - Lot No.28514018
- Quality Certificate - Lot No.04514008
- Quality Certificate - Lot No.27013009
- Quality Certificate - Lot No.31512008
- Quality Certificate - Lot No.15012005
- Quality Certificate - Lot No.32011014
- Quality Certificate - Lot No.10211015
- Quality Certificate - Lot No.28010012
- Quality Certificate - Lot No.03510015