Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Vented Screw Cap for Falcon® 25cm² Flasks, Sterile, 20/Pack, 100/Case
Product Number354637
Vented Polyethylene Screw Cap for Falcon® 25cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Sterile, 20/pack, 100/case
Material
- Cap: Polyethylene
- Vent: 0.2 µm gas permeable membrane
Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
111,22 € per case
Less than 10 in Stock
| Product Number | 354637 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Cap Style | Screw cap, vented |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Color | Blue |
| Sterile | Yes |