Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PTFE Faced Silicone Septa for GL25 Open Top PBT Screw Cap
Product Number1395-25TS
The Corning® polytetrafluoroethylene faced silicone septa fit into open top PBT caps (No. 1395-25HTSC) with GL25 threads to allow for aseptic reagent delivery or culture sampling using a syringe and needle. They can be autoclaved at 121°C or dry heat sterilized at up to 180°C.
Added to Your Shopping Cart
Details
| Product Number | 1395-25TS |
| 数量/包 | 10 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
| 盖式样 | 无盖 |
| 螺纹光洁度 | 25 |
| 颜色 | 本色 |
| 无菌 | 否 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21610001
- Quality Certificate - Lot No.21009001
- Quality Certificate - Lot No.05109002
- Quality Certificate - Lot No.00909011
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33106074
- Quality Certificate - Lot No.32208007
- Quality Certificate - Lot No.28408016
- Quality Certificate - Lot No.27606059
- Quality Certificate - Lot No.26806013
- Quality Certificate - Lot No.26407034
- Quality Certificate - Lot No.10607016
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.00708016