Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 45 mm Polypropylene Pouring Ring
Product Number1395-45LTR

The Corning® polypropylene pouring rings fit on the lips of PYREX® media bottles with GL45 threads for drip-free pouring and are autoclavable at 121°C.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1395-45LTR |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Cap Style | No cap |
Thread Finish | 45 |
Color | Clear |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26914019
- Quality Certificate - Lot No.22014012
- Quality Certificate - Lot No.19814047
- Quality Certificate - Lot No.12514047
- Quality Certificate - Lot No.08314030
- Quality Certificate - Lot No.03814051
- Quality Certificate - Lot No.02014019
- Quality Certificate - Lot No.35613003
- Quality Certificate - Lot No.31513044
- Quality Certificate - Lot No.27413006
- Quality Certificate - Lot No.24513001
- Quality Certificate - Lot No.16413058
- Quality Certificate - Lot No.00413051
- Quality Certificate - Lot No.34212015
- Quality Certificate - Lot No.32512039
- Quality Certificate - Lot No.28612030
- Quality Certificate - Lot No.25112064
- Quality Certificate - Lot No.22012022
- Quality Certificate - Lot No.19312030
- Quality Certificate - Lot No.10212025
- Quality Certificate - Lot No.06812005
- Quality Certificate - Lot No.33611033
- Quality Certificate - Lot No.31411019
- Quality Certificate - Lot No.25811042
- Quality Certificate - Lot No.22411014
- Quality Certificate - Lot No.18311024
- Quality Certificate - Lot No.15411029
- Quality Certificate - Lot No.12911086
- Quality Certificate - Lot No.05511149
- Quality Certificate - Lot No.04811090