Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No.10 Polyethylene Snap Caps
Product Number7666-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These blue No.10 PYREX® polyethylene caps provide an economical closure for some volumetric flasks (See Nos. 5580, 5581 and 5600).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7666-10 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Cap Color | Blue |
Snap Cap No. | 10 |
Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32524170
- Quality Certificate - Lot No.31123315
- Quality Certificate - Lot No.24123003
- Quality Certificate - Lot No.16423011
- Quality Certificate - Lot No.09323043
- Quality Certificate - Lot No.06123008
- Quality Certificate - Lot No.31222009
- Quality Certificate - Lot No.18622083
- Quality Certificate - Lot No.13922032
- Quality Certificate - Lot No.08222110