Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® No.1000 Polyethylene Snap Caps
Product Number7666-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These blue No. 1000 PYREX® polyethylene caps provide an economical closure for some volumetric flasks (See Nos. 5580, 5581 and 5600).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7666-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Cap Color | Blue |
Snap Cap No. | 1000 |
Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12225044
- Quality Certificate - Lot No.09425053
- Quality Certificate - Lot No.08625005
- Quality Certificate - Lot No.23624070
- Quality Certificate - Lot No.19724034
- Quality Certificate - Lot No.18224025
- Quality Certificate - Lot No.12724017
- Quality Certificate - Lot No.09924041
- Quality Certificate - Lot No.00324042
- Quality Certificate - Lot No.23323001
- Quality Certificate - Lot No.18523032
- Quality Certificate - Lot No.16423007
- Quality Certificate - Lot No.13023027
- Quality Certificate - Lot No.10023012
- Quality Certificate - Lot No.09023027
- Quality Certificate - Lot No.02723002
- Quality Certificate - Lot No.33622033
- Quality Certificate - Lot No.32022003
- Quality Certificate - Lot No.27722114
- Quality Certificate - Lot No.23822029
- Quality Certificate - Lot No.18822026
- Quality Certificate - Lot No.13922030
- Quality Certificate - Lot No.09522014
- Quality Certificate - Lot No.07522002
- Quality Certificate - Lot No.31221011
- Quality Certificate - Lot No.29221037
- Quality Certificate - Lot No.24521037
- Quality Certificate - Lot No.22921006
- Quality Certificate - Lot No.19521040
- Quality Certificate - Lot No.16621142