Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Coliform Water Test Sample Container, Sterile without Sodium Thiosulfate
Product Number1705-100

These 100 mL capacity Corning® containers are used to test nonchlorinated drinking water.
- Does not contain sodium thiosulfate. Manufactured from pure, recyclable polypropylene.
- Capacity: 120 mL total capacity.
- Capacity at line: 100 mL ±2.5 mL (2.5%).
- The one-piece container has attached lid to reduce chance of contamination.
- Locking arrow assures sterility has not been compromised.
- Leak tight when sealed properly. An added benefit is the tie-down which protects against accidental opening.
- Sterile-by-process
Added to Your Shopping Cart
Details
Product Number | 1705-100 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Neck Style | Wide Mouth |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.36524016
- Quality Certificate - Lot No.35124014
- Quality Certificate - Lot No.34924015
- Quality Certificate - Lot No.31524013
- Quality Certificate - Lot No.31424012
- Quality Certificate - Lot No.22724011
- Quality Certificate - Lot No.13124005
- Quality Certificate - Lot No.06924004
- Quality Certificate - Lot No.06824003
- Quality Certificate - Lot No.01224002
- Quality Certificate - Lot No.00924001
- Quality Certificate - Lot No.33023009
- Quality Certificate - Lot No.27123008
- Quality Certificate - Lot No.22523007
- Quality Certificate - Lot No.21023006
- Quality Certificate - Lot No.17723005
- Quality Certificate - Lot No.17523004
- Quality Certificate - Lot No.06623003
- Quality Certificate - Lot No.06523002
- Quality Certificate - Lot No.05823001
- Quality Certificate - Lot No.32722002
- Quality Certificate - Lot No.32322001
- Quality Certificate - Lot No.28222010
- Quality Certificate - Lot No.24022008
- Quality Certificate - Lot No.19822007
- Quality Certificate - Lot No.19122007
- Quality Certificate - Lot No.30421010
- Quality Certificate - Lot No.24821009
- Quality Certificate - Lot No.22021008
- Quality Certificate - Lot No.20621007