text.skipToContent text.skipToNavigation

Corning® Gosselin™ Containers with Hinged Cap

E-mail

  • Auto-stable hinged-cap
  • Lightweight and break-resistant
  • Transparent or blue Polypropylene (PP)

Choose your specification

Sterile
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./CS Brand Price Unit Size
FL100-05 Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, Sterile, 350/Case   350 / Pk     350 / Cs     Corning®   N/A per case
FL300-04 Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged cap, Sterile, 240/Case   240 / Pk     240 / Cs     Corning®   N/A per case
FL52-02 Corning® Gosselin™ Straight Container, 45 mL, PP, Hinged Cap, Sterile, 650/Case   650 / Pk     650 / Cs     Corning®   N/A per case
FL60-04 Corning® Gosselin™ Straight Container, 50 mL, PP, Graduated, Hinged cap, Sterile, 650/Case   650 / Pk     650 / Cs     Corning®   N/A per case