Corning® 240 mL Snap-Seal Sample Containers
Product Number1730-8
These 240 mL (8oz.) Corning Snap-Seal polypropylene containers are designed for a wide variety of applications and provide a reliable leak-tight seal when closed properly.
- The Snap-Seal locking device keeps the cap closed and secure.
- The specially-designed hinged cap stays in place in use, reducing the chance of sample contamination.
- The containers are graduated in both milliliters and ounces, and the cap has a rough surface for marking.
820,47 kr per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1730-8 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Cap Color | Natural |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22825006
- Quality Certificate - Lot No.21425005
- Quality Certificate - Lot No.18325004
- Quality Certificate - Lot No.14525003
- Quality Certificate - Lot No.10225002
- Quality Certificate - Lot No.07725001
- Quality Certificate - Lot No.35524028
- Quality Certificate - Lot No.35524027
- Quality Certificate - Lot No.35124026
- Quality Certificate - Lot No.23924025
- Quality Certificate - Lot No.22924024
- Quality Certificate - Lot No.22824023
- Quality Certificate - Lot No.20624022
- Quality Certificate - Lot No.20424021
- Quality Certificate - Lot No.20424020
- Quality Certificate - Lot No.10024008
- Quality Certificate - Lot No.08524007
- Quality Certificate - Lot No.07924006
- Quality Certificate - Lot No.07824005
- Quality Certificate - Lot No.07724004
- Quality Certificate - Lot No.02024003
- Quality Certificate - Lot No.01824002
- Quality Certificate - Lot No.00524001
- Quality Certificate - Lot No.33523016
- Quality Certificate - Lot No.33323015
- Quality Certificate - Lot No.32423014
- Quality Certificate - Lot No.32323013
- Quality Certificate - Lot No.32223012
- Quality Certificate - Lot No.30523011
- Quality Certificate - Lot No.30323010