Falcon® Sample Container, with Lid, 8oz (220 mL), Individually Wrapped, Sterile, 100/Case
产品编号354015
- Sterile, disposable polypropylene containers provide secure sample containment
- Available in 4 1/2 oz. (110 mL) and 8 oz. (220 mL) sizes both with and without matching lids
- Feature molded-in graduations for easy measurements
- Graduated in ounces and milliliters to provide convenient, single-use, timesaving containers for collection, transportation, and storage of a wide variety of specimens
- Inert and chemically resistant to commonly used laboratory reagents at room temperature
Features
- Sterile
- 4 1/4 oz. graduations from 1/2 oz. to 4 1/2 oz. in 1/4 oz. increments and from 20 mL to 110 mL in 10 mL increments
- 8 oz. size graduated from 1/4 oz. to 8 oz. in 1/4 oz. increments and from 20 mL to 220 mL in 10 mL increments
已添加至购物车
详情
| 产品编号 | 354015 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
| Product Material | Polypropylene |
产品规格文件
可用的证书
- 质量证书 – 批号 14725501
- 质量证书 – 批号 13925501
- 质量证书 – 批号 13925023
- 质量证书 – 批号 13825012
- 质量证书 – 批号 13725019
- 质量证书 – 批号 13625022
- 质量证书 – 批号 13425025
- 质量证书 – 批号 13425024
- 质量证书 – 批号 13325028
- 质量证书 – 批号 13225038
- 质量证书 – 批号 13125021
- 质量证书 – 批号 13025029
- 质量证书 – 批号 12825034
- 质量证书 – 批号 12725036
- 质量证书 – 批号 12525043
- 质量证书 – 批号 12525042
- 质量证书 – 批号 12425024
- 质量证书 – 批号 12325022
- 质量证书 – 批号 12225040
- 质量证书 – 批号 11625031
- 质量证书 – 批号 11525031
- 质量证书 – 批号 11525024
- 质量证书 – 批号 11325042
- 质量证书 – 批号 07425008
- 质量证书 – 批号 02324024
- 质量证书 – 批号 01924012
- 质量证书 – 批号 01824025
- 质量证书 – 批号 01724024
- 质量证书 – 批号 33023021
- 质量证书 – 批号 13523026