Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Sample Container without Lid, 8oz (220 mL), Sterile, 20/Bag, 500/Case
产品编号354020
- Sterile, disposable polypropylene containers provide secure sample containment
- Available in 4 1/2 oz. (110 mL) and 8 oz. (220 mL) sizes both with and without matching lids
- Feature molded-in graduations for easy measurements
- Graduated in ounces and milliliters to provide convenient, single-use, timesaving containers for collection, transportation, and storage of a wide variety of specimens
- Inert and chemically resistant to commonly used laboratory reagents at room temperature
Features
- Sterile
- 4 1/4 oz. graduations from 1/2 oz. to 4 1/2 oz. in 1/4 oz. increments and from 20 mL to 110 mL in 10 mL increments
- 8 oz. size graduated from 1/4 oz. to 8 oz. in 1/4 oz. increments and from 20 mL to 220 mL in 10 mL increments
已添加至购物车
详情
| 产品编号 | 354020 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences Diagnostics |
| Product Material | Polypropylene |
产品规格文件
可用的证书
- 质量证书 – 批号 29025502
- 质量证书 – 批号 19625501
- 质量证书 – 批号 14625501
- 质量证书 – 批号 13925501
- 质量证书 – 批号 11325030
- 质量证书 – 批号 10625023
- 质量证书 – 批号 10325019
- 质量证书 – 批号 10025024
- 质量证书 – 批号 09525021
- 质量证书 – 批号 09225012
- 质量证书 – 批号 07725064
- 质量证书 – 批号 06225052
- 质量证书 – 批号 20024047
- 质量证书 – 批号 18424019
- 质量证书 – 批号 18324013
- 质量证书 – 批号 17624033
- 质量证书 – 批号 16924045
- 质量证书 – 批号 15724069
- 质量证书 – 批号 15524082
- 质量证书 – 批号 11624015
- 质量证书 – 批号 11424036
- 质量证书 – 批号 11324066
- 质量证书 – 批号 11124002
- 质量证书 – 批号 11024002
- 质量证书 – 批号 10724004
- 质量证书 – 批号 10624006
- 质量证书 – 批号 10024028
- 质量证书 – 批号 07324028
- 质量证书 – 批号 07124065
- 质量证书 – 批号 07124041