text.skipToContent text.skipToNavigation

Corning® CoolCell® SV10 Freezing Container, for 6 x 10 mL Serum Vials

Product Number432011

E-mail


Corning CoolCell alcohol-free cell freezing containers ensure standardized controlled-rate -1°C/minute cell freezing in a -80°C freezer - without alcohol or any fluids. Proven for use with a variety of cell types including stem cells, primary cells, PBMC cell lines, insect cells, yeast and others. The proprietary CoolCell technology utilizes a thermo-conductive alloy core and highly-insulative outer material to control the rate of heat removal and provide reproducible cell cryopreservation. CoolCell units are easy to use and deliver comparable results to expensive programmable freezers.

  • For 6 standard 10.0 mL injectable ampules).
  • Radially symmetric for uniform freezing of injectable ampules.
  • Easy open lid.
  • Exposed vial tops when lid is open for quick, organized removal of frozen samples.



You might also be interested in
Corning® External Thread Cryogenic Vials
Corning® Bar Coded External and Internal Threaded Polypropylene Cryogenic Vials
Corning® Internal Thread Cryogenic Vials
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors
Details
Product Number   432011
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Application   Diagnostics  
Specifications Documents