Corning® Gosselin™ Petri Dish 100 x 15 mm, 1 Vent, Aseptic, 33/Bag, 825/Case
Product NumberSB91-101
- Diam. 90 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- Easy opening sleeves
- 1 vent
- Aseptic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | SB91-101 |
| Qty./Pk | 33 / Pk |
| Qty./Cs | 825 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.938048
- Quality Certificate - Lot No.931272
- Quality Certificate - Lot No.928851
- Quality Certificate - Lot No.928118
- Quality Certificate - Lot No.922437
- Quality Certificate - Lot No.917370
- Quality Certificate - Lot No.909236
- Quality Certificate - Lot No.907773
- Quality Certificate - Lot No.897037
- Quality Certificate - Lot No.882638
- Quality Certificate - Lot No.878432
- Quality Certificate - Lot No.875829
- Quality Certificate - Lot No.866612
- Quality Certificate - Lot No.862983
- Quality Certificate - Lot No.859233
- Quality Certificate - Lot No.839826
- Quality Certificate - Lot No.838583
- Quality Certificate - Lot No.834080
- Quality Certificate - Lot No.832060
- Quality Certificate - Lot No.828451
- Quality Certificate - Lot No.828243
- Quality Certificate - Lot No.827831
- Quality Certificate - Lot No.816705
- Quality Certificate - Lot No.816079
- Quality Certificate - Lot No.809900
- Quality Certificate - Lot No.809711
- Quality Certificate - Lot No.803341
- Quality Certificate - Lot No.801830
- Quality Certificate - Lot No.797631
- Quality Certificate - Lot No.788281