Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 290 mL Flat Bottom Evaporating Dishes
Product Number3180-105

These 290 mL PYREX® dishes have rugged beaded rims and are approximately 105x55mm (O.D.xHeight).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3180-105 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 290 mL |
Dish Style | Evaporating |
Top Style | Heavy duty rim |
Feature | Reusable |
O.D. | 105 mm (approx.) |
Height | 55 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22825018
- Quality Certificate - Lot No.32023013
- Quality Certificate - Lot No.16723002
- Quality Certificate - Lot No.05323323
- Quality Certificate - Lot No.30822033
- Quality Certificate - Lot No.24622028
- Quality Certificate - Lot No.07722037
- Quality Certificate - Lot No.02622375
- Quality Certificate - Lot No.25421013
- Quality Certificate - Lot No.22621007
- Quality Certificate - Lot No.16221016
- Quality Certificate - Lot No.06321042
- Quality Certificate - Lot No.02521011
- Quality Certificate - Lot No.01320065
- Quality Certificate - Lot No.35319054
- Quality Certificate - Lot No.31519010
- Quality Certificate - Lot No.23519024
- Quality Certificate - Lot No.35118024
- Quality Certificate - Lot No.33918001
- Quality Certificate - Lot No.15218496
- Quality Certificate - Lot No.36117806
- Quality Certificate - Lot No.11817880
- Quality Certificate - Lot No.01617001
- Quality Certificate - Lot No.25916001
- Quality Certificate - Lot No.15516001
- Quality Certificate - Lot No.35215001
- Quality Certificate - Lot No.32315001
- Quality Certificate - Lot No.27915001
- Quality Certificate - Lot No.23115001
- Quality Certificate - Lot No.18815001