Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Petri Dish 150 x 15 mm, No Vent, Sterile, 11/Bag, 176/Case
Product NumberBP140-02
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Diam. 140 mm
- Crystal Polystyrene (PS)
- Optimal flatness
- 0 or 3 vents
- Sterile or aseptic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | BP140-02 |
Qty./Pk | 11 / Pk |
Qty./Cs | 176 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.905079
- Quality Certificate - Lot No.901231
- Quality Certificate - Lot No.895922
- Quality Certificate - Lot No.887743
- Quality Certificate - Lot No.887741
- Quality Certificate - Lot No.887306
- Quality Certificate - Lot No.880170
- Quality Certificate - Lot No.872119
- Quality Certificate - Lot No.870635
- Quality Certificate - Lot No.863515
- Quality Certificate - Lot No.857373
- Quality Certificate - Lot No.856618
- Quality Certificate - Lot No.840166
- Quality Certificate - Lot No.836102
- Quality Certificate - Lot No.833176
- Quality Certificate - Lot No.825029
- Quality Certificate - Lot No.824520
- Quality Certificate - Lot No.808040
- Quality Certificate - Lot No.776338
- Quality Certificate - Lot No.767221
- Quality Certificate - Lot No.765728
- Quality Certificate - Lot No.765727
- Quality Certificate - Lot No.754096
- Quality Certificate - Lot No.744783
- Quality Certificate - Lot No.744243
- Quality Certificate - Lot No.741184
- Quality Certificate - Lot No.740728
- Quality Certificate - Lot No.736128
- Quality Certificate - Lot No.710155
- Quality Certificate - Lot No.708313