Corning® Gosselin™ Contact Dish, Domed Base with Tight Lid, 4 Vents, Aseptic, Double Outer Bag, 20/Bag, 720/Case
Product NumberBB64-02
The replacement SKU, BB64-12, will become available in April.
- 65 x 14.5 mm (D x H)
- 0/3/4 vents
- Crystal Polystyrene (PS)
- Optimal flatness
- Grip lid
- Molded grid 10x10 mm
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | BB64-02 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 720 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 60 mm x 15 mm |
| Diameter | 65 mm (approx.) |
| Height | 14.5 mm (approx.) |
| Application | Environmental and Water Testing Pharmaceutical Quality Control and Life Sciences |
| Dish Type | Slippable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.965199
- Quality Certificate - Lot No.937639
- Quality Certificate - Lot No.937638
- Quality Certificate - Lot No.930824
- Quality Certificate - Lot No.930823
- Quality Certificate - Lot No.924545
- Quality Certificate - Lot No.924544
- Quality Certificate - Lot No.917606
- Quality Certificate - Lot No.915210
- Quality Certificate - Lot No.908206
- Quality Certificate - Lot No.898532
- Quality Certificate - Lot No.890523
- Quality Certificate - Lot No.884939
- Quality Certificate - Lot No.882363
- Quality Certificate - Lot No.882362
- Quality Certificate - Lot No.882361
- Quality Certificate - Lot No.870361
- Quality Certificate - Lot No.867868
- Quality Certificate - Lot No.866103
- Quality Certificate - Lot No.865655
- Quality Certificate - Lot No.859430
- Quality Certificate - Lot No.859429
- Quality Certificate - Lot No.859428
- Quality Certificate - Lot No.848526
- Quality Certificate - Lot No.847859
- Quality Certificate - Lot No.846537
- Quality Certificate - Lot No.821241
- Quality Certificate - Lot No.816930
- Quality Certificate - Lot No.816476
- Quality Certificate - Lot No.816475