Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 60x15 mm Petri Dish with Cover
Product Number70165-60

(This is the suggested replacement for 70160-60)
These flat, clear Corning® petri dishes are made from Soda Lime Silica glass and will withstand repeated sterilization (wet or dry). Approximate dish bottom diameter and height is 55x17mm. The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of the condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is routinely used. The covered dish is not airtight. Bottoms also have a triangular enamel reference point for serial dilutions.
The thermal expansion of Soda Lime Glass is 93.5 x 10-7 cm/cm/◦C. The normal service temperature is 110ºC and the extreme service temperature is 460ºC. These dishes are not designed for rapid thermal shock. The Corning® brand Petri Dishes should be viewed as a low cost alternative to Pyrex® brand Petri Dishes (Catalog #3160) which are made from low expansion (32.5 x 10-7 cm/cm/◦C) borosilicate glass.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 70165-60 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 60 mm x 15 mm |
Top Style | Beaded rim |
Feature | Reusable |
- Quality Certificate - Lot No.13925040
- Quality Certificate - Lot No.11125073
- Quality Certificate - Lot No.34624028
- Quality Certificate - Lot No.22524005
- Quality Certificate - Lot No.14124022
- Quality Certificate - Lot No.10924034
- Quality Certificate - Lot No.06524029
- Quality Certificate - Lot No.04524027
- Quality Certificate - Lot No.01724043
- Quality Certificate - Lot No.32823001
- Quality Certificate - Lot No.24423062
- Quality Certificate - Lot No.24023014
- Quality Certificate - Lot No.13123004
- Quality Certificate - Lot No.11623009
- Quality Certificate - Lot No.34122020
- Quality Certificate - Lot No.27222016
- Quality Certificate - Lot No.15422041
- Quality Certificate - Lot No.13922041
- Quality Certificate - Lot No.10922151
- Quality Certificate - Lot No.01822018
- Quality Certificate - Lot No.29421001
- Quality Certificate - Lot No.24521046
- Quality Certificate - Lot No.23721038
- Quality Certificate - Lot No.12720006
- Quality Certificate - Lot No.09320010
- Quality Certificate - Lot No.06220050
- Quality Certificate - Lot No.04520024
- Quality Certificate - Lot No.01620052
- Quality Certificate - Lot No.29719064
- Quality Certificate - Lot No.22619004