
Corning® BioCoat® Collagen I 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number356485

Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 356485 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21625034
- Quality Certificate - Lot No.14725009
- Quality Certificate - Lot No.12625016
- Quality Certificate - Lot No.11225011
- Quality Certificate - Lot No.06325036
- Quality Certificate - Lot No.03825011
- Quality Certificate - Lot No.03125005
- Quality Certificate - Lot No.35124017
- Quality Certificate - Lot No.26224004
- Quality Certificate - Lot No.24724022
- Quality Certificate - Lot No.22524038
- Quality Certificate - Lot No.19124025
- Quality Certificate - Lot No.16924017
- Quality Certificate - Lot No.12724024
- Quality Certificate - Lot No.11324022
- Quality Certificate - Lot No.10624012
- Quality Certificate - Lot No.09924019
- Quality Certificate - Lot No.09224025
- Quality Certificate - Lot No.08624025
- Quality Certificate - Lot No.08524013
- Quality Certificate - Lot No.07224014
- Quality Certificate - Lot No.06824008
- Quality Certificate - Lot No.03624014
- Quality Certificate - Lot No.03024009
- Quality Certificate - Lot No.01524004
- Quality Certificate - Lot No.34223008
- Quality Certificate - Lot No.31723008
- Quality Certificate - Lot No.20523005
- Quality Certificate - Lot No.17723009
- Quality Certificate - Lot No.12823014