Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 75cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap
Product Number354521
This is the suggested replacement for 354526.
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354521 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Coating | Fibronectin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08926002
- Quality Certificate - Lot No.02926001
- Quality Certificate - Lot No.16025003
- Quality Certificate - Lot No.21124002
- Quality Certificate - Lot No.06024001
- Quality Certificate - Lot No.9203007
- Quality Certificate - Lot No.8274001
- Quality Certificate - Lot No.8120002
- Quality Certificate - Lot No.7310003
- Quality Certificate - Lot No.7170003
- Quality Certificate - Lot No.6058591
- Quality Certificate - Lot No.4315001
- Quality Certificate - Lot No.4076002
- Quality Certificate - Lot No.2269008
- Quality Certificate - Lot No.2026007
- Quality Certificate - Lot No.1319009
- Quality Certificate - Lot No.1243004
- Quality Certificate - Lot No.1228002
- Quality Certificate - Lot No.1076004
- Quality Certificate - Lot No.0321006
- Quality Certificate - Lot No.0245001