Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2800 mL Fernbach-Style Culture Flask with Baffles and Delong-Style Neck
Product Number4424-2XL

Learn More
These 2800 mL wide mouth PYREX® Fernbach-style culture flasks have triple baffles located at the center of the flask bottom to achieve maximal oxygen transfer to culture medium. These triple baffled flasks have a Delong-style 38mm neck for use with plastic or stainless steel closures. For plastic closures see Nos. 26796-38 or 26797-38. These flasks have a large marking spot.
Note: Do not use this flask on a heat source smaller than the base of the flask. Uneven heating of the flask could cause breakage.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 4424-2XL |
Qty./Pk | 3 / Pk |
Qty./Cs | 3 / Cs |
Brand | PYREX® |
Capacity | 2800 mL |
Top Style | Rimless |
Neck Style | Delong |
Stopper Style | No stopper |
Feature | Reusable |
Height | 260 mm (approx.) |
O.D. | 200 mm (approx.) |
Flask Style | Fernbach |
Neck O.D. | 38 mm (approx.) |
- Quality Certificate - Lot No.35424023
- Quality Certificate - Lot No.28722017
- Quality Certificate - Lot No.22522002
- Quality Certificate - Lot No.13122048
- Quality Certificate - Lot No.02522029
- Quality Certificate - Lot No.31021015
- Quality Certificate - Lot No.25321048
- Quality Certificate - Lot No.19621054
- Quality Certificate - Lot No.14821059
- Quality Certificate - Lot No.01921031
- Quality Certificate - Lot No.33919005
- Quality Certificate - Lot No.32419046
- Quality Certificate - Lot No.27819024
- Quality Certificate - Lot No.20619026
- Quality Certificate - Lot No.15719042
- Quality Certificate - Lot No.13419028
- Quality Certificate - Lot No.34918146
- Quality Certificate - Lot No.33218095
- Quality Certificate - Lot No.29818626
- Quality Certificate - Lot No.21818671
- Quality Certificate - Lot No.17018442
- Quality Certificate - Lot No.12018809
- Quality Certificate - Lot No.05517001
- Quality Certificate - Lot No.21716001
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.06416002
- Quality Certificate - Lot No.06316001
- Quality Certificate - Lot No.29515002
- Quality Certificate - Lot No.25915002
- Quality Certificate - Lot No.22215001