
PYREX® 500 mL Class A Volumetric Flask with PTFE Stopper
Product Number5644-500

These 500 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 19 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 5644-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | PTFE |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.2 mL |
Standard Taper Stopper No. | 19 |
Height | 287 mm (approx.) |
O.D. | 100 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.24525048
- Quality Certificate - Lot No.01825007
- Quality Certificate - Lot No.32024038
- Quality Certificate - Lot No.13824041
- Quality Certificate - Lot No.10624038
- Quality Certificate - Lot No.06124057
- Quality Certificate - Lot No.32823014
- Quality Certificate - Lot No.22923034
- Quality Certificate - Lot No.13623011
- Quality Certificate - Lot No.03923006
- Quality Certificate - Lot No.01423019
- Quality Certificate - Lot No.30122030
- Quality Certificate - Lot No.26422033
- Quality Certificate - Lot No.11522023
- Quality Certificate - Lot No.07622053
- Quality Certificate - Lot No.01022004
- Quality Certificate - Lot No.26721004
- Quality Certificate - Lot No.24221021
- Quality Certificate - Lot No.18721003
- Quality Certificate - Lot No.14421014
- Quality Certificate - Lot No.09521007
- Quality Certificate - Lot No.07821006
- Quality Certificate - Lot No.03921014
- Quality Certificate - Lot No.05920021
- Quality Certificate - Lot No.31919027
- Quality Certificate - Lot No.03119010
- Quality Certificate - Lot No.34418050
- Quality Certificate - Lot No.29218054
- Quality Certificate - Lot No.15618002
- Quality Certificate - Lot No.34017023