Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Distilling Flask
Product Number4620-1L

These 1L PYREX® distilling flasks are used are suitable for microchemical applications. The sidearm is approximately 77mm below the top of the neck at an angle of 75°. Adaptable for use with thermometers calibrated for 76mm immersion. Flasks take a No. 5 rubber stopper.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4620-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Round bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 5 |
Height | 321 mm (approx.) |
O.D. | 130 mm (approx.) |
Sidearm Length | 180 mm (approx.) |
Sidearm O.D. | 11 mm (approx.) |
Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825050
- Quality Certificate - Lot No.08725065
- Quality Certificate - Lot No.01124029
- Quality Certificate - Lot No.07223016
- Quality Certificate - Lot No.25522057
- Quality Certificate - Lot No.28021022
- Quality Certificate - Lot No.33119042
- Quality Certificate - Lot No.24119001
- Quality Certificate - Lot No.16519036
- Quality Certificate - Lot No.05319097
- Quality Certificate - Lot No.29918025
- Quality Certificate - Lot No.25318058
- Quality Certificate - Lot No.31417078
- Quality Certificate - Lot No.29317037
- Quality Certificate - Lot No.25117037
- Quality Certificate - Lot No.03917012
- Quality Certificate - Lot No.18616035
- Quality Certificate - Lot No.12716114
- Quality Certificate - Lot No.04116026
- Quality Certificate - Lot No.02016039
- Quality Certificate - Lot No.31515059
- Quality Certificate - Lot No.28515017
- Quality Certificate - Lot No.22015005
- Quality Certificate - Lot No.06515037
- Quality Certificate - Lot No.29814012
- Quality Certificate - Lot No.18914002
- Quality Certificate - Lot No.06014001
- Quality Certificate - Lot No.33613038
- Quality Certificate - Lot No.33313013
- Quality Certificate - Lot No.24913044