Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 12L Short Neck Boiling Flask, Flat Bottom and Tooled Mouth
Product Number4060-12L
These 12L PYREX® flat bottom boiling flasks have short necks with tooled mouths and take a No. 11 rubber stopper. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
Added to Your Shopping Cart
Details
| Product Number | 4060-12L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 12000 mL |
| Flask Shape | Flat bottom |
| Top Style | Tooled mouth |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Rubber Stopper No. | 11 |
| Height | 371 mm (approx.) |
| O.D. | 297 mm (approx.) |
| Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23025001
- Quality Certificate - Lot No.10625001
- Quality Certificate - Lot No.18524001
- Quality Certificate - Lot No.11324001
- Quality Certificate - Lot No.11623001
- Quality Certificate - Lot No.01723001
- Quality Certificate - Lot No.36221001
- Quality Certificate - Lot No.04321001
- Quality Certificate - Lot No.12720001
- Quality Certificate - Lot No.03420001
- Quality Certificate - Lot No.23219001
- Quality Certificate - Lot No.32518001
- Quality Certificate - Lot No.25318001
- Quality Certificate - Lot No.02418001
- Quality Certificate - Lot No.29217001
- Quality Certificate - Lot No.16417001
- Quality Certificate - Lot No.08017001
- Quality Certificate - Lot No.02317001
- Quality Certificate - Lot No.07816001
- Quality Certificate - Lot No.33615001
- Quality Certificate - Lot No.14015001
- Quality Certificate - Lot No.34214001
- Quality Certificate - Lot No.25314001
- Quality Certificate - Lot No.13214001
- Quality Certificate - Lot No.07914001
- Quality Certificate - Lot No.17513001
- Quality Certificate - Lot No.32612001
- Quality Certificate - Lot No.18712001
- Quality Certificate - Lot No.06012001
- Quality Certificate - Lot No.03812001