PYREX® 6L Long Neck Boiling Flask, Flat Bottom and Tooled Mouth
Product Number4060-6L
These 6L PYREX® flat bottom boiling flasks have long necks with tooled mouths and take a No. 11 rubber stopper. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
Added to Your Shopping Cart
Details
| Product Number | 4060-6L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 6000 mL |
| Flask Shape | Flat bottom |
| Top Style | Tooled mouth |
| Neck Style | Long |
| Stopper Style | No stopper |
| Feature | Reusable |
| Rubber Stopper No. | 11 |
| Height | 367 mm (approx.) |
| O.D. | 237 mm (approx.) |
| Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18125001
- Quality Certificate - Lot No.05124001
- Quality Certificate - Lot No.11623001
- Quality Certificate - Lot No.05222001
- Quality Certificate - Lot No.08421001
- Quality Certificate - Lot No.35319001
- Quality Certificate - Lot No.03519001
- Quality Certificate - Lot No.28218001
- Quality Certificate - Lot No.16518001
- Quality Certificate - Lot No.31417001
- Quality Certificate - Lot No.19917001
- Quality Certificate - Lot No.11217001
- Quality Certificate - Lot No.30716001
- Quality Certificate - Lot No.05616001
- Quality Certificate - Lot No.14215001
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.13914001
- Quality Certificate - Lot No.01414001
- Quality Certificate - Lot No.32913001
- Quality Certificate - Lot No.25513001
- Quality Certificate - Lot No.14313001
- Quality Certificate - Lot No.11513001
- Quality Certificate - Lot No.32412001
- Quality Certificate - Lot No.08012001
- Quality Certificate - Lot No.18611001
- Quality Certificate - Lot No.28410001
- Quality Certificate - Lot No.27810001
- Quality Certificate - Lot No.18710001
- Quality Certificate - Lot No.01910001
- Quality Certificate - Lot No.28409001