Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Long Neck Boiling Flask, Round Bottom, Tooled Mouth
Product Number4280-250

(This item will be discontinued when inventory reaches “0”)
These 250 mL PYREX® round bottom boiling flasks have long necks with tooled mouths and take a No. 5 rubber stopper. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4280-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Round bottom |
Top Style | Tooled mouth |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 5 |
Height | 149 mm (approx.) |
O.D. | 83 mm (approx.) |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16424358
- Quality Certificate - Lot No.28822016
- Quality Certificate - Lot No.06122058
- Quality Certificate - Lot No.01422039
- Quality Certificate - Lot No.28220010
- Quality Certificate - Lot No.15519371
- Quality Certificate - Lot No.11219049
- Quality Certificate - Lot No.06319050
- Quality Certificate - Lot No.05419005
- Quality Certificate - Lot No.26718014
- Quality Certificate - Lot No.19418007
- Quality Certificate - Lot No.14318045
- Quality Certificate - Lot No.07818034
- Quality Certificate - Lot No.09517029
- Quality Certificate - Lot No.04017018
- Quality Certificate - Lot No.34816017
- Quality Certificate - Lot No.14716018
- Quality Certificate - Lot No.20115008
- Quality Certificate - Lot No.17515020
- Quality Certificate - Lot No.06215005
- Quality Certificate - Lot No.27314075
- Quality Certificate - Lot No.12514060
- Quality Certificate - Lot No.09814026
- Quality Certificate - Lot No.35113007
- Quality Certificate - Lot No.30913036
- Quality Certificate - Lot No.27613046
- Quality Certificate - Lot No.15513025
- Quality Certificate - Lot No.13413045
- Quality Certificate - Lot No.35412005
- Quality Certificate - Lot No.21512043